Weaver's Guild

by Black Angus Rocket Storm

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
29.7 6   
Cannot be ordered at this time.
EL Inverter - 3v (Chasing)
Retired COM-12933
6.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
249.5 10   
Cannot be ordered at this time.
USB Cable - A-to-miniB 6 Foot Retail
Retired RTL-11302
29.7 6   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Total: 351.75