3W LED Light

by Joel_E_B

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
17.9 2   
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
Lamp Switch - SPST (inline)
In stock COM-11477
1.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Total: 55.65