Halloween Wav Trigger

by MikeGrusin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WAV Trigger
Retired WIG-12897
49.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
Out of stock PRT-00116
1.5 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
5.95 1   
Resistor 10k Ohm 1/6th Watt PTH
Retired COM-08374
0.25 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
Total: 73.55