Solar Meter Project

by LouisBertrand

Favorited Favorite 0

Ought to be enough for a solar light meter and logger. The general idea is that you plant this at the location where you want to put up solar panels and let it log the actual sunlight received in order to make calculations on expected heat or electricity collection.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
OpenLog Retail
Retired RTL-11387
25.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 136.93