Simon Didn't Say

by jbdatko

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
57.9 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
1.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
23.9 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
ProtoBoard - Square 2"
21 available PRT-08811
7 2   
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
5.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 153.7