Things I want

by Member #126049

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Molex Jumper 3 Wire Assembly
Retired PRT-09919
6 4   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
6.4 4   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Total: 53.05