Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
31.8 |
4
Cannot be ordered at this time. |
|
USB to TTL Serial Cable
CAB-12977 |
23.9 | 2 | |
Header - 6-pin Male (SMD, 0.1", Right Angle)
PRT-09015 |
6.3 | 6 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
137.7 |
6
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Regulated
WRL-11373 |
71.7 | 6 | |
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
22 | 4 | |
Temperature Sensor - TMP36
SEN-10988 |
6.4 | 4 | |
Arduino Display Module - 4.3" Touchscreen LCD
LCD-11740 |
144.95 |
1
Cannot be ordered at this time. |
|
Arduino Display Adapter
LCD-12087 |
9.95 |
1
Cannot be ordered at this time. |
|
USB-to-Serial Bridge - µUSB-PA5
DEV-11814 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Total: 554.05 |