Product | Subtotal | Qty | |
---|---|---|---|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
2mm 10pin XBee Header
PRT-10112 |
1.05 | 1 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
74.85 |
3
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
37.95 |
1
Cannot be ordered at this time. |
|
2mm 10pin XBee Socket
PRT-08272 |
1.15 | 1 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
WRL-08710 |
37.95 |
1
Cannot be ordered at this time. |
|
Total: 206.35 |