Product | Subtotal | Qty | |
---|---|---|---|
Flex Sensor 2.2"
SEN-10264 |
35.85 | 3 | |
Force Sensitive Resistor - Square
SEN-09376 |
37.5 | 3 | |
Mini Photocell
SEN-09088 |
16 | 10 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
17 | 2 | |
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
SEN-12728 |
29.9 | 2 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
22.5 | 3 | |
Pushbutton 33mm - Green
COM-09179 |
21 | 10 | |
Pushbutton 33mm - Yellow
COM-09180 |
9.5 |
10
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
13.5 | 3 | |
Total: 202.75 |