Randy List

by Javawriter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
IntelĀ® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
5.95 1   
Cannot be ordered at this time.
LCD Cape - pcDuino V3 (1024x600 7" LVDS)
Retired SEN-13101
59.95 1   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun FM Tuner Evaluation Board - Si4703
In stock WRL-12938
24.95 1   
PowerSwitch Tail Kit
Retired COM-12920
19.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Total: 454.62