Product | Subtotal | Qty | |
---|---|---|---|
Light Pipe - White Core (6mm, 5' long)
PRT-10692 |
74.85 |
3
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Sapphire Blue (20g)
COM-11556 |
25.9 |
2
Cannot be ordered at this time. |
|
LED String Lights - Warm White (10M)
COM-11752 |
49.75 |
5
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
56.5
You save: 3 (5%) |
10 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
103 | 2 | |
Total: 310 |