Birthday Wishlist
Product | Subtotal | Qty | |
---|---|---|---|
LED - 10mm Cycling RGB (slow)
COM-11452 |
10.5 | 10 | |
LED - 10mm Cycling RGB (fast)
COM-11453 |
2.4
You save: 7.1 (75%) |
10
Cannot be ordered at this time. |
|
LED - 5mm Cycling RGB (slow)
COM-11450 |
9.5 | 10 | |
LED - 5mm Cycling RGB (fast)
COM-11451 |
9.5 | 10 | |
Super Bright LED - White 10mm
COM-11118 |
15.7
You save: 2.8 (15%) |
10 | |
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
7.9 |
2
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
3.2 | 2 | |
USB Cable Extension - 10 Foot
CAB-00518 |
4.95 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
5.25 | 5 | |
Light to Frequency Converter - TSL235R
SEN-09768 |
17.5 |
5
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Barrel Jack Extension Cable - M-F (6 ft)
COM-11707 |
2.1 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
DC Barrel Jack Plug - Male
PRT-11476 |
1.05 | 1 | |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Barrel Jack Power Switch - M-F (3")
COM-11705 |
5.5 | 2 | |
Barrel Jack Adapter - USB to 5.5mm
TOL-08639 |
3.5 | 1 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 | |
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
Solder - 20' Sample (0.020") Special Blend
TOL-10240 |
10.95 |
1
Cannot be ordered at this time. |
|
Solder - 20' Sample (0.032") Special Blend
TOL-10241 |
8.95 |
1
Cannot be ordered at this time. |
|
Hobby Knife
TOL-09200 |
3.5 | 1 | |
SparkFun Parts Box - LilyPad (Magnetic)
TOL-11640 |
2.25
You save: 1.7 (43%) |
1 | |
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
1.05 | 1 | |
Solar Cell Huge - 5.2W
PRT-09241 |
49.95 |
1
Cannot be ordered at this time. |
|
LED - Violet 5mm (25 pack)
COM-09851 |
7.95 |
1
Cannot be ordered at this time. |
|
Thermistor 10K
SEN-00250 |
9.5 | 10 | |
Miniature Solar Cell - CPC1822
PRT-09962 |
5.85 |
3
Cannot be ordered at this time. |
|
Barrel Jack Extension Cable - M-F (3 ft)
COM-11706 |
1.95 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
27
You save: 3 (10%) |
100 | |
Optoisolator - 1 Channel
COM-00314 |
5 |
10
Cannot be ordered at this time. |
|
SparkFun Opto-isolator Breakout
BOB-09118 |
16.5 | 3 | |
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
ROB-13258 |
5.5 | 1 | |
SparkFun Decade Resistance Box
KIT-13006 |
36.5 | 1 | |
Total: 376.55 |