Product | Subtotal | Qty | |
---|---|---|---|
Arduino Display Module - 3.2" Touchscreen LCD
LCD-11741 |
84.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - XL-MaxSonar-EZ3
SEN-09494 |
99.9 |
2
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
33 |
2
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
89.7 | 6 | |
SparkFun Bluetooth Modem - BlueSMiRF Silver
WRL-12577 |
19.57
You save: 8.38 (30%) |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
59.7 | 6 | |
XBee Wireless Kit Retail
RTL-12863 |
95.95 |
1
Cannot be ordered at this time. |
|
GPS Shield Retail Kit
RTL-12855 |
59.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
3.2 | 2 | |
SparkFun Ardumoto - Motor Driver Shield
DEV-09815 |
49.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Standard Gearmotor - 168 RPM (3-12V)
ROB-12144 |
49.9 |
2
Cannot be ordered at this time. |
|
Motor Mount - B Style
ROB-12400 |
9.98 |
2
Cannot be ordered at this time. |
|
Total: 662.65 |