KSP Console Rev 1

by stcarlso

Favorited Favorite 0

Bill of materials for KSP physical console project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 2.0
Retired DEV-12765
15.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Yellow)
In stock COM-11969
6.5 1   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
Metal Pushbutton - Momentary (16mm, Blue)
Out of stock COM-11967
6.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Total: 68.9