by dsongdp6
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Third Hand
TOL-09317 |
10.95 | 1 | |
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 201.75 |