PCB board

by Member #544830

Favorited Favorite 0

parts for the board

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Total: 90.75