by Brandroid304
Product | Subtotal | Qty | |
---|---|---|---|
Robotic Claw - MKII
ROB-11524 |
11.95 |
1
Cannot be ordered at this time. |
|
Set Screw Hub - 1/4" Bore
ROB-12488 |
14.97 |
3
Cannot be ordered at this time. |
|
Robotic Claw Pan/Tilt Bracket - MKII
ROB-11674 |
29.95 |
1
Cannot be ordered at this time. |
|
Round Base A
ROB-12187 |
6.99 |
1
Cannot be ordered at this time. |
|
Clamping Hub - 1" Bore (Un-Threaded)
ROB-12114 |
5.99 |
1
Cannot be ordered at this time. |
|
Bearing Mount - Pillow Block Square (1" Bore)
ROB-12282 |
19.98 |
2
Cannot be ordered at this time. |
|
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
ROB-13012 |
7.05 |
3
Cannot be ordered at this time. |
|
Stepper Motor Mount - NEMA 17 (Actobotics)
ROB-12987 |
22.5 |
3
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 1.50"L)
ROB-12296 |
2.58 |
2
Cannot be ordered at this time. |
|
Hub Mount C - 90 Degree
ROB-12390 |
8.98 |
2
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount C)
ROB-12222 |
5.99 |
1
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1-1/2")
ROB-12331 |
3.32 |
4
Cannot be ordered at this time. |
|
Clamping Hub - 90 Degree (5/8" Bore)
ROB-12249 |
26.97 |
3
Cannot be ordered at this time. |
|
Tube Clamp Hub - 5/8" Bore
ROB-12499 |
5.99 |
1
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 5mm
ROB-12325 |
9.98 |
2
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
58.5 | 3 | |
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
10.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic High Torque (Standard Size)
ROB-11965 |
13.95 | 1 | |
Gear - Hub Mount (64T; 0.5" Bore)
ROB-12265 |
12.99 |
1
Cannot be ordered at this time. |
|
IntelĀ® Edison
DEV-13024 |
49.95 |
1
Cannot be ordered at this time. |
|
Big Easy Driver
ROB-11876 |
59.85 |
3
Cannot be ordered at this time. |
|
Aluminum Channel - 6.0"
ROB-12164 |
5.99 |
1
Cannot be ordered at this time. |
|
Aluminum Channel - 3.0"
ROB-12498 |
3.99 |
1
Cannot be ordered at this time. |
|
Tube - Aluminum (1"OD x 16"L x 0.82"ID)
ROB-12356 |
6.69 |
1
Cannot be ordered at this time. |
|
Tubing - Aluminum (5/8"OD x 12"L x 0.569"ID)
ROB-12521 |
4.99 |
1
Cannot be ordered at this time. |
|
Tubing - Aluminum (5/8"OD x 8.0"L x 0.569"ID)
ROB-12419 |
3.79 |
1
Cannot be ordered at this time. |
|
Small Heatsink
PRT-11510 |
29.85 | 3 | |
SparkFun Benchtop Power Board Kit
KIT-12867 |
26.95 |
1
Cannot be ordered at this time. |
|
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
6.3 | 6 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
6.3 | 6 | |
4 Pin Molex Connector - Pigtail
TOL-11298 |
2.85 |
3
Cannot be ordered at this time. |
|
Total: 487.08 |