Light Sensor Theremin Workshop

by devslashnull

Favorited Favorite 0

I only need one of each of the resistor items: COM-11508, COM-10969 and COM-13760. I need 12 of each of the others, one for each student.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
179.4 12   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
54 12   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
245.16
You save:
12.84 (5%)
12   
Mini Photocell
In stock SEN-09088
19.2 12   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
66 12   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
9.8 4   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
19.2 12   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Total: 603.61