Fun Stuff I Want

by DustinWoods

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for MicroView
Retired KIT-13205
59.95
You save:
15 (20%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Spring Connectors (pack of 10)
Retired PRT-11822
1.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (White)
Out of stock COM-10931
2.45 1   
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
Total: 409.75