Arduija

by Joel_E_B

Favorited Favorite 0

These are the most all of the parts I used in the Arduija project, an Arduino controlled Ouija board. To keep the list short and save the user time, the camera channel slider kits where added to cover most of the parts used in each pulley. However, if you do not wish to purchase extraneous parts, you can add parts from that kit to your cart individually to save money. Keep in mind, you'll need to add the screws included in the channel slider kit as well to ensure you have enough hardware to build everything.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
239.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
15 2   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
9.98 2   
Cannot be ordered at this time.
Mini Microswitch Mount - A (pair)
Retired COM-12745
3.58 2   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Standard)
Retired COM-12741
7.16 4   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 24AWG (Red, 5M)
Retired PRT-13075
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 24AWG (Black, 5M)
Retired PRT-13078
4.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
1.49 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
9.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/8" (Solid)
Retired ROB-12345
1.49 1   
Cannot be ordered at this time.
Round Screw Plate - Small
Retired ROB-12456
2.29 1   
Cannot be ordered at this time.
Channel Slider B (pair)
Retired ROB-12560
4.49 1   
Cannot be ordered at this time.
Aluminum Channel - 18"
Retired ROB-12616
11.99 1   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
2.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
Retired ROB-12485
2.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
39.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 442.62