Humidity-sensing flower

by Dia

Favorited Favorite 0

Everything you'll need to make your RGB LED react to ambient humidity!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
21st Century Fashion Kit
Retired KIT-11817
84.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 155.45