MIKES LISTS

by Member #611887

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun USB LiPoly Charger - Single Cell
Only 13 left! PRT-12711
17.95 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
24.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Brass Sponge
Only 6 left! TOL-08964
3.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
FreeSoC2 Development Board - PSoC5LP
Retired DEV-13229
49.95 1   
Cannot be ordered at this time.
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
6.95 1   
SparkFun Micro OLED Breakout
Only 10 left! LCD-13003
17.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
4.5 1   
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
3.95 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
IOIO and Breadboard Holder
Retired DEV-11632
0.1
You save:
3.85 (97%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
1.6 1   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
1.6 1   
Total: 419.38