SMD Components

by Ayrton Estrella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket - SMD
In stock PRT-10030
10.5 10   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
10.5 10   
Header - 6-pin Female (SMD, 0.1", Right Angle)
In stock PRT-12590
10.5 10   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
9.5 10   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
16 10   
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
42.5 10   
Cannot be ordered at this time.
Total: 119.35