by MikeGrusin
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
USB Female Type A SMD Connector
PRT-09011 |
1.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Green 5mm
COM-09592 |
1.8 | 4 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.4 | 4 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
1 |
4
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
1.2 | 4 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Total: 30.55 |