by Dia
All of the parts you'll need to recreate Diana Eng's Electrochromatic circuit. If you've got the 21st Century Fashion kit, you already have all of these parts.
Product | Subtotal | Qty | |
---|---|---|---|
Thermochromatic Pigment - Sapphire Blue (20g)
COM-11556 |
12.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
SparkFun MOSFET Power Controller
PRT-11214 |
10.5 | 1 | |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 39.45 |