by yigiter007
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
6.5 | 1 |
![]() |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Flex Sensor 4.5"
SEN-08606 |
17.5 | 1 |
![]() |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
![]() |
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 | 1 |
![]() |
SparkFun Touch Shield
DEV-12013 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Third Hand
TOL-09317 |
10.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 |
![]() |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
Micro Gripper Kit A - Straight Mount
ROB-13176 |
5.95 | 1 |
![]() |
Standard Gripper Kit B - Straight Mount
ROB-13175 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
10.95 | 1 |
![]() |
Bubble Display - 7-Segment (4-digit)
COM-12710 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 |
![]() |
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Luminosity Sensor Breakout - TSL2561
SEN-12055 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
Qtechknow ArduSensor Learning Kit
KIT-11470 |
54.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Digital Sandbox
DEV-12651 |
52.5 | 1 |
Total: 379.4 |