This wishlist accounts for 2 students per kit and does not reuse kits across classes.
Product | Subtotal | Qty | |
---|---|---|---|
Needle Nose Pliers
TOL-08793 |
42 | 12 | |
SparkFun Mini Screwdriver
TOL-09146 |
12.6 | 12 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
47.4 | 12 | |
Diagonal Cutters
TOL-08794 |
33 | 12 | |
Wire Strippers 30AWG
TOL-08696 |
59.4 |
12
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
131.4 | 12 | |
SparkFun Safety Glasses
SWG-11046 |
59.4 | 12 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
33 | 12 | |
Soldering Iron Stand
TOL-09477 |
78 | 12 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
131.4 | 12 | |
SparkFun Inventor's Kit - V3.2
KIT-12060 |
7466.68
You save: 829.17 (10%) |
83
Cannot be ordered at this time. |
|
SparkFun Simon Tilts - Through-Hole Soldering Kit
KIT-12634 |
2834.45
You save: 149.4 (5%) |
83
Cannot be ordered at this time. |
|
Total: 10928.73 |