Centarus SI2D Pilot - Min version

by Member #517003

Favorited Favorite 0

This wishlist accounts for 3 students per kit and reuses kits across classes. This means that the students must take apart their design projects after each class period.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Tilts - Through-Hole Soldering Kit
Retired KIT-12634
1024.5
You save:
54 (5%)
30   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
2698.8
You save:
299.7 (10%)
30   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
65.7 6   
Soldering Iron Stand
Out of stock TOL-09477
39 6   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
16.5 6   
SparkFun Safety Glasses
Out of stock SWG-11046
29.7 6   
Monocle Magnifier - Illuminated
34 available TOL-09316
65.7 6   
Wire Strippers 30AWG
Retired TOL-08696
29.7 6   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
16.5 6   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
23.7 6   
SparkFun Mini Screwdriver
In stock TOL-09146
6.3 6   
Needle Nose Pliers
Out of stock TOL-08793
21 6   
Total: 4037.1