LED RGB Strip list

by Member #403039

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
5
You save:
6 (55%)
2   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
79.8 4   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
199.9 2   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
9 2   
Total: 293.7