led rgb strip list 2

by Member #403039

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
199.9 2   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
39.9 2   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
7.5
You save:
9 (55%)
3   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
13.5 3   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.35 3   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Total: 266