Intel Maker Space Parts Stock

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
99.8 4   
Cannot be ordered at this time.
Taz 4 3D Printer
Retired TOL-12944
2194.95 1   
Cannot be ordered at this time.
ABS Filament 3mm - 1kg (Red)
Retired TOL-12957
44.95 1   
Cannot be ordered at this time.
Flexystruder Tool Head
Retired TOL-12945
294.95 1   
Cannot be ordered at this time.
NinjaFlex 3mm - 0.75kg (Snow)
Retired TOL-12948
59.95 1   
Cannot be ordered at this time.
PLA Filament 3mm - 1kg (Black)
Retired TOL-12951
42.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
35 20   
Female Headers
Out of stock PRT-00115
35 20   
SparkFun Solder-able Breadboard
In stock PRT-12070
55 10   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
33.3
You save:
1.7 (5%)
10   
Heat Shrink Kit
In stock PRT-09353
17.9 2   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
29.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
SparkFun OpenLog
Retired DEV-09530
49.9 2   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
55.9 2   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
44.85 3   
Cannot be ordered at this time.
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
74.85 3   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
50.85 3   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
101.7 6   
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
149.85 3   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
419.85 3   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
SparkFun Beginner Parts Kit
Retired KIT-10003
119.7 6   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
53.7 6   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
599.7 6   
Cannot be ordered at this time.
SparkFun XBee Shield
In stock WRL-12847
74 4   
SparkFun GPS Shield
Retired GPS-10710
29.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
35 20   
SparkFun Weather Shield
Retired DEV-12081
159.8 4   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
39.8 4   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
32.85 3   
SparkFun Tool Bag Kit
Retired TOL-13055
119.85 3   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
519.9 2   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
130 4   
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
171.8 4   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
299.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Dual H-Bridge
Retired DEV-13043
11.85
You save:
18 (60%)
3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
44.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - I2C
Retired DEV-13034
29.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - PWM
Retired DEV-13042
29.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - 9 Degrees of Freedom
Retired DEV-13033
47.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Battery
Retired DEV-13037
59.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Console
Retired DEV-13039
44.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
29.85 3   
Cannot be ordered at this time.
Total: 7345.95