Bendy wing wires

by Member #615106

Favorited Favorite 0

22 and 30 AWG wire, some extra's

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Plug - Male
In stock PRT-11476
3.15 3   
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Blue (30 AWG)
Retired PRT-08187
8.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Total: 77.35