Twinkle LED Dog Collar

by orangeskidoo

Favorited Favorite 0

Gotta bling out the doggie with sparkle twinkles!

Arudino code on GitHub

Relevant tutorials:

https://www.sparkfun.com/videos#electricute/ioHek9cvN6U
https://learn.sparkfun.com/tutorials/e-textile-basics
https://learn.sparkfun.com/tutorials/sewing-with-conductive-thread
https://learn.sparkfun.com/tutorials/ldk-experiment-1-lighting-up-a-basic-circuit
https://www.sparkfun.com/tutorials/390
https://learn.sparkfun.com/tutorials/re-programming-the-lilytiny--lilytwinkle

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Conductive Hook & Loop Strip - 2.5 cm x 10 cm
Retired COM-11831
5.95 1   
Cannot be ordered at this time.
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 70.9