CBS4 & DMNS Girls Science Event

by neurdy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
1890
You save:
210 (10%)
1000   
LilyPad LED White (5pcs)
Retired DEV-10081
1344
You save:
236 (15%)
400   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
8420
You save:
1480 (15%)
2000   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4725
You save:
525 (10%)
2500   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Total: 16430.5