Product | Subtotal | Qty | |
---|---|---|---|
Thumbwheel Potentiometer - 10k Ohm, Linear
COM-11173 |
0.95 |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Rotary Potentiometer - 4.7k Ohm, Linear
COM-09941 |
3.8 |
4
Cannot be ordered at this time. |
|
GTE Knob - Small
COM-11951 |
1.05 | 1 | |
Black Knob - 15x19mm
COM-09998 |
1.05 | 1 | |
Black Metal Knob - 14x24mm
COM-10002 |
6.4 | 4 | |
Slide Pot - Medium (10k Linear Taper)
COM-11621 |
5.5 | 2 | |
Slide Potentiometer Knob - X-Large
COM-09120 |
3.2 | 2 | |
Silver Metal Knob - 14x24mm
COM-10001 |
3.2 | 2 | |
1.0" Single Digit Alphanumeric Display - Red
COM-09934 |
3.9 |
2
Cannot be ordered at this time. |
|
Total: 31.15 |