Holiday LED E-Craft fun!

by HelloTechie

Favorited Favorite 0

Need a cheap project to keep the children or other family members under control? Create a light up holiday project with an LED with copper tape, button, and coin cell battery.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.55 1   
Total: 8.7