Customer #28569's Wish List from Cart

by Member #28569

Favorited Favorite 0

Parts and equipment for ME270.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Essential Sensor Kit
Retired SEN-12862
1186.8
You save:
131.7 (10%)
30   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
15.6
You save:
0.9 (5%)
30   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
156.9
You save:
8.1 (5%)
30   
Arduino and Breadboard Holder
In stock DEV-11235
141
You save:
7.5 (5%)
30   
Micro Gearmotor - 175 RPM (6-12V)
In stock ROB-12205
397.5
You save:
21 (5%)
30   
SparkFun Beginner Parts Kit
Retired KIT-10003
538.8
You save:
59.7 (10%)
30   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
255
You save:
13.5 (5%)
30   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
128.4
You save:
6.6 (5%)
30   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
538.8
You save:
59.7 (10%)
30   
Cannot be ordered at this time.
Total: 3367.3