Product | Subtotal | Qty | |
---|---|---|---|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Servo - Hitec HS-35HD (Ultra Nano Size)
ROB-11882 |
24.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
12.95 | 1 | |
12V Solenoid Valve - 3/4"
ROB-10456 |
8.95 | 1 | |
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Non-Invasive Current Sensor - 30A
SEN-11005 |
10.95 | 1 | |
CMOS Camera Module - 728x488
SEN-11745 |
31.95 |
1
Cannot be ordered at this time. |
|
Programmable IR Receiver - SIS-2
SEN-08753 |
9.95 |
1
Cannot be ordered at this time. |
|
RFM22B-S2 SMD Wireless Transceiver - 915MHz
WRL-12030 |
5.95 |
1
Cannot be ordered at this time. |
|
RFM22B-S2 SMD Wireless Transceiver - 434MHz
WRL-10153 |
5.95 |
1
Cannot be ordered at this time. |
|
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
COM-12986 |
3.5 | 1 | |
Solid State Relay - 8A
COM-10636 |
4.95 |
1
Cannot be ordered at this time. |
|
Lamp Switch - SPST (inline)
COM-11477 |
1.5 | 1 | |
Text to Speech chip for SpeakJet - TTS256
COM-09811 |
21.95 |
1
Cannot be ordered at this time. |
|
Lockitron Mechanical Assembly
COM-13648 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 | |
Total: 278.2 |