by Mik3fly-
Product | Subtotal | Qty | |
---|---|---|---|
PicoBuck LED Driver
COM-11850 |
74.75 |
5
Cannot be ordered at this time. |
|
LED - 3W Aluminum PCB (5 Pack, Cool White)
COM-13105 |
17.9 | 2 | |
SparkFun Solder-able Breadboard
PRT-12070 |
16.5 | 3 | |
SparkFun Solder-able Breadboard - Large
PRT-12699 |
29.85 | 3 | |
SparkFun USB LiPoly Charger - Single Cell
PRT-12711 |
35.9 | 2 | |
Jumper Wires Premium 12" F/F Pack of 100
PRT-09390 |
37.5 | 1 | |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
65.9 |
2
Cannot be ordered at this time. |
|
SparkFun SM5100B Evaluation Board
CEL-09427 |
179.85 |
3
Cannot be ordered at this time. |
|
GSM/GPRS Module - SM5100B
CEL-09533 |
179.85 |
3
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
99.9 |
2
Cannot be ordered at this time. |
|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
74.96
You save: 74.94 (50%) |
2
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
35 | 20 | |
LED - 3W Aluminum PCB (5 Pack, Blue)
COM-13107 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun Pressure Sensor Breakout - MS5803-14BA
SEN-12909 |
129 | 2 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
67.8 | 4 | |
Total: 1052.61 |