Locus Order

by bradpowers

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Third Hand Kit
19 available TOL-11784
112.5 3   
Brass Sponge
Only 6 left! TOL-08964
7 2   
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
35 10   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Arduino Stackable Header Kit - R3
In stock PRT-11417
8.75 5   
Breadboard - Mini Modular (Black)
In stock PRT-12047
9 2   
Slip Ring - 3 Wire (10A)
In stock ROB-13063
32.5 1   
Female Headers
Out of stock PRT-00115
5.25 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
134.75 5   
Single Channel - 90 Degree Angle
Retired ROB-12175
3.18 2   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
19.98 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
39.96 4   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
27.96 4   
Cannot be ordered at this time.
Clamping Hub - 5mm Bore
Retired ROB-12361
31.96 4   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
19.8 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
11.8 4   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
47.94 6   
Cannot be ordered at this time.
Skate Wheel - 4.90 (Blue)
Retired ROB-12556
9.98 2   
Cannot be ordered at this time.
Skate Wheel - 4.90 (Gray)
Retired ROB-12409
9.98 2   
Cannot be ordered at this time.
Skate Wheel - 2.975 (Gray)
Retired ROB-12139
5.18 2   
Cannot be ordered at this time.
Heavy Duty Wheel - 6"
Retired ROB-12437
19.98 2   
Cannot be ordered at this time.
Skate Wheel Adapter - Hub Connection
Retired ROB-12534
47.92 8   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
5.96 4   
Cannot be ordered at this time.
Total: 915.26