LulzBot TAZ and more Open Source Hardware Products

by Aleph Objects, Inc.

Favorited Favorite 0

Hey there! This wish list was made by the team at Aleph Objects, Inc., makers of the LulzBot line of desktop 3D printers. Our printers are totally Open Source Hardware, which means we respect your freedom to view the source files, as well as make modifications to our products and share them with others. This wish list also highlights several other exciting Open Source Hardware products being offered by SparkFun Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
109.95 1   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
littleBits Deluxe Kit
Retired KIT-12973
199.95 1   
Cannot be ordered at this time.
21st Century Fashion Kit
Retired KIT-11817
84.95 1   
Cannot be ordered at this time.
PLA Filament 3mm - 1kg (Red)
Retired TOL-12953
42.95 1   
Cannot be ordered at this time.
ABS Filament 3mm - 1kg (Red)
Retired TOL-12957
44.95 1   
Cannot be ordered at this time.
NinjaFlex 3mm - 0.75kg (Fire)
Retired TOL-12946
59.95 1   
Cannot be ordered at this time.
Flexystruder Tool Head
Retired TOL-12945
294.95 1   
Cannot be ordered at this time.
Taz 4 3D Printer
Retired TOL-12944
2194.95 1   
Cannot be ordered at this time.
Total: 3267.45