Actobotics Primer - Tube - Aluminum; 0.25" and 0,5"

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tube - Aluminum (1/2"OD x 12"L x 0.444"ID)
Retired ROB-12117
4.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 10"L x 0.444"ID)
Retired ROB-12183
3.89 1   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 8.0"L x 0.444"ID)
Retired ROB-12364
6.58 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 6.0"L x 0.444"ID)
Retired ROB-12324
5.38 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 4.0"L x 0.444"ID)
Retired ROB-12234
4.18 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 2.0"L x 0.444"ID)
Retired ROB-12113
2.98 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 12"L x 0.82"ID)
Retired ROB-12197
4.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 10"L x 0.82"ID)
Retired ROB-12301
3.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 8.0"L x 0.82"ID)
Retired ROB-12294
5.98 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 6.0"L x 0.82"ID)
Retired ROB-12538
5.18 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 4.0"L x 0.82"ID)
Retired ROB-12460
3.78 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 2.0"L x 0.82"ID)
In stock ROB-12520
2.58 2   
Shaft Spacer - 1"
Retired ROB-12193
5.07 3   
Cannot be ordered at this time.
Shaft Spacer - 1/2"
Only 12 left! ROB-12112
5.07 3   
Clamping Hub - 1/2" Bore
Retired ROB-12214
31.96 4   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
23.96 4   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
23.96 4   
Cannot be ordered at this time.
Tube Clamp Hub - 1" Bore (90 Degree)
Retired ROB-12174
8.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
23.96 4   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Un-Threaded)
Retired ROB-12114
11.98 2   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Flat)
Retired ROB-12099
29.98 2   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
63.92 8   
Cannot be ordered at this time.
Total: 281.85