Actobotics Primer - Hubs, Spacers, and Adapters

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hub Arm - Single (3")
Retired ROB-12519
10.99 1   
Cannot be ordered at this time.
Hub Arm - Double (6")
Retired ROB-12413
12.99 1   
Cannot be ordered at this time.
Hub Spacer - 1/8"
Retired ROB-12284
1.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/8" (Solid)
Retired ROB-12345
2.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/4"
Retired ROB-12159
1.19 1   
Cannot be ordered at this time.
Hub Spacer - 3/8"
Retired ROB-12401
2.78 2   
Cannot be ordered at this time.
Hub Spacer - 1/2"
Retired ROB-12149
3.18 2   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
3.58 2   
Cannot be ordered at this time.
Hub Spacer - 1"
Retired ROB-12421
3.98 2   
Cannot be ordered at this time.
Hub Mount - 45 Degrees
Retired ROB-12188
9.98 2   
Cannot be ordered at this time.
Hub Mount - 90 Degrees
Retired ROB-12102
9.98 2   
Cannot be ordered at this time.
Hub Mount C - 90 Degree
Retired ROB-12390
8.98 2   
Cannot be ordered at this time.
Hub Mount B - 90 Degree
Retired ROB-12450
8.98 2   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
11.98 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount E)
Retired ROB-12433
5.99 1   
Cannot be ordered at this time.
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
23.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
23.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount A)
Retired ROB-12353
19.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
19.96 4   
Cannot be ordered at this time.
Hub Adapter - 0.77" to 0.77"
Retired ROB-12372
9.98 2   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
9.9 2   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 1.50"
Retired ROB-12129
7.98 2   
Cannot be ordered at this time.
Ball Bearing Hub
Retired ROB-12245
6.99 1   
Cannot be ordered at this time.
Round Base A
Retired ROB-12187
6.99 1   
Cannot be ordered at this time.
Swivel Hub
Retired ROB-12509
6.99 1   
Cannot be ordered at this time.
Total: 236.21