Actobotics Primer - Hardware

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Round Screw Plate - Small
Retired ROB-12456
9.16 4   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
5.96 4   
Cannot be ordered at this time.
Square Screw Plate - Small (0.77")
Retired ROB-12128
6.76 4   
Cannot be ordered at this time.
Square Screw Plate - Large (1.5")
Retired ROB-12133
10.76 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
10 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
Retired ROB-12295
3.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
3 2   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1/2")
Retired ROB-12123
2.88 8   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 3/4")
Retired ROB-12172
3.76 8   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1")
Retired ROB-12297
4.64 8   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/4"")
Retired ROB-12247
3.52 4   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/2", 4 Pack)
Retired ROB-13128
15.8 4   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
3.98 2   
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
9.99 1   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
5.98 2   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
7.98 2   
Cannot be ordered at this time.
Crossover Plate A
Retired ROB-12194
11.98 2   
Cannot be ordered at this time.
Surface Mount Adapter A
Retired ROB-12557
7.98 2   
Cannot be ordered at this time.
Angle Bracket A
Retired ROB-12593
19.96 4   
Cannot be ordered at this time.
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Total: 170.38