by DragonKeen
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
1.5
You save: 1.45 (49%) |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
LED - Super Bright Blue (100 pack)
COM-09983 |
19.95 |
1
Cannot be ordered at this time. |
|
Break Away Female Headers - Swiss Machine Pin
PRT-00743 |
4.25 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
P-Channel MOSFET 55V 31A
COM-10349 |
1.25 | 1 | |
Solder - 20' Sample (0.020") Special Blend
TOL-10240 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 60 LED/m - 1m
COM-10259 |
12.95 |
1
Cannot be ordered at this time. |
|
Crystal Kit
COM-09994 |
4.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
SWG-10142 |
4.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
MintyBoost 3.0 Kit
KIT-10094 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 120.75 |