Ukulele Strap VU Meter

by NorthStreetLabs

Favorited Favorite 0

Ukulele Strap VU Meter

My Kala tenor ukulele has an electric output like an electric guitar. I wanted to make use of this audio output in a simple VU meter sewn into a homemade strap. The parts are below:

If you can add LEDs to it, you must. - Someone on the internet

Tutorial coming soon!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
11.9 2   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
2.45 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Total: 64.64