by One Chris Two Chris Red Chris Blue Chris
The SparkFun Mini Inventor's Kit (SMIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. This mini SIK includes everything you need to complete 8 circuits that will teach you how to blink an LED, read sensors, drive servos, and more. You don't need any previous programming or electronics experience to use this kit.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Total: 55.8 |