Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Speaker - 0.5W (8 Ohm)
In stock COM-09151 |
4.9 |
2
added to your cart |
|
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873 |
16.95 |
1
added to your cart |
|
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811 |
1.05 |
1
added to your cart |
|
Total: 22.9 |