Nicholas 2014 Christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Silicone 24AWG (Black, 10M)
Retired PRT-13077
9.95 1   
Cannot be ordered at this time.
Teensy Audio Board
Retired DEV-12767
59.8 4   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
79.8 4   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
10
You save:
0.5 (5%)
10   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
HotPot Membrane Potentiometer - 100mm
Retired SEN-09073
9.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Magnetic Card Blank - Low Coercivity
Retired SEN-08675
9.5 10   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Static Shielding Bag - 4" x 6"
Retired TOL-11455
0.5 1   
Cannot be ordered at this time.
Static Shielding Bag - 3" x 5"
Retired TOL-11454
0.5 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Raspberry Pi microSD Card Adapter - Low Profile
Retired COM-12824
17.85 3   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun microB USB Breakout
15 available BOB-12035
2.95 1   
SparkFun USB Micro-B Plug Breakout
26 available BOB-10031
4.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
FemtoBuck LED Driver
Retired COM-12937
31.8 4   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Green)
Retired COM-13185
7.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 30AWG (Red, 10M)
Retired PRT-13068
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 30AWG (Black, 10M)
Retired PRT-13071
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 24AWG (Red, 10M)
Retired PRT-13074
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 12AWG (Red, 5m)
Retired PRT-13081
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 12AWG (Black, 5m)
Retired PRT-13084
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
45 2   
Slip Ring - 12 Wire (2A)
20 available ROB-13065
21.5 1   
Slip Ring - 6 Wire (2A)
In stock ROB-13064
16.5 1   
Slip Ring - 3 Wire (10A)
In stock ROB-13063
32.5 1   
microSD USB Reader
In stock COM-13004
5.5 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
LED - Violet 5mm
Retired COM-12704
0.55 1   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
4.5 1   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
104.85 3   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Logic 4 - USB Logic Analyzer
Retired TOL-13195
109.95 1   
Cannot be ordered at this time.
Logic Pro 8 - USB Logic Analyzer
Only 13 left! TOL-13196
999.95 1   
Total: 2316.6