SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)
SEN-22638

SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)

SKU: SEN-22638
$13.50
In stock
SKU
SEN-22638
In stock
Stock/Discounts

The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048 High Speed High Precision Tristimulus XYZ Color Sensor from TI.

Helpful Documentation

Product Overview

The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048 High-Speed, High-Precision Tristimulus XYZ Color Sensor from Texas Instruments. This Sensor features a single-chip high-resolution color sensor capable of measuring four channels, each with specific engineered spectral responses. This Standard-sized breakout board has two I2C Qwiic connectors to make interfacing with the OPT4048 easier. It’s part of SparkFun’s Qwiic connect system, so you won’t have to do any soldering to figure out how things are oriented. However, we still have broken out 0.1in.-spaced pins if you prefer to use a breadboard.

Three of the four channels on the OPT4048DTSR closely match the CIE tristimulus spectra, with the fourth channel having a wide-band spectral response. With measurements from these channels, essential characteristics of the lighting environment can be extracted, like (i) light intensity (lux), (ii) color in CIE XY, LUV coordinates, and (iii) Correlated Color Temperature. This aids in applications where measuring the precise characteristics of the lighting environment is critical, like display brightness, color temperature adjustment, camera color temperature correction, object true color recognition, & medical applications.

We've written an Arduino library to make reading the various measurements easy. It can be downloaded through the Arduino Library manager: search for 'SparkFun OPT4048', or it can be found in the Documents tab.

Hookup Accessories

Features & Specs

  • I2C Interface (Qwiic-enabled)
  • Selectable I2C Address: 0x44 (default), 0x45, 0x46
  • 2x Horizontal Qwiic Connectors
  • Standard 1in. x 1in. Footprint
  • Supply Voltage Range: 1.71-3.6V
  • Four-channel sensing using precision optical filters
  • XYZ tristimulus channels with close matching to CIE 1931 spectra with excellent IR rejection
  • Clear wide bandwidth channel
  • High-resolution color measurement in CIE XY, LUV space, correlated color temperature (CCT) along with ambient lux measurement
  • Semi-logarithmic output with seven binary logarithmic full-scale light ranges and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 26 bits of effective dynamic range from 2.15mlux to 144klux
  • 12 configurable conversion times from 600µs to 800ms per channel is an excellent choice for a wide variety of high-speed and high-precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • 24µA (with ultra-low power standby (2µA)) low operating current
  • –40°C to +85°C operating temperature range

Customer Reviews

SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)
SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)
$13.50
SEN-22638

Stock and Customer Discounts

$13.5 retail price.

Available Discounts

  • $12.83 | 10+ units
  • $12.15 | 25+ units
  • $11.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing